Acton 623048X150

Expand Table
EN
1/5
Reference
REF
matière
MAT
DxL
DXL
Nominal diameter
D [mm]
Nominal length
L [mm]
Width across flats
S [mm]
Head height
K [mm]
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
623048X50
Inox A2
8x50
8
50
13
5.5
623048X60
Inox A2
8x60
8
60
13
5.5
623048X70
Inox A2
8x70
8
70
13
5.5
623048X80
Inox A2
8x80
8
80
13
5.5
623048X90
Inox A2
8x90
8
90
13
5.5
623048X100
Inox A2
8x100
8
100
13
5.5
623048X110
Inox A2
8x110
8
110
13
5.5
623048X120
Inox A2
8x120
8
120
13
5.5
623048X130
Inox A2
8x130
8
130
13
5.5
623048X140
Inox A2
8x140
8
140
13
5.5
623048X150
Inox A2
8x150
8
150
13
5.5
623048X160
Inox A2
8x160
8
160
13
5.5
623048X180
Inox A2
8x180
8
180
13
5.5
623048X200
Inox A2
8x200
8
200
13
5.5
6230410X40
Inox A2
10x40
10
40
17
7.0
6230410X50
Inox A2
10x50
10
50
17
7.0
6230410X60
Inox A2
10x60
10
60
17
7.0
6230410X70
Inox A2
10x70
10
70
17
7.0
6230410X80
Inox A2
10x80
10
80
17
7.0
Vis komprimert visning (86 produkter)
Order number623048X150
ShorttextHexagon head woodscrew DIN 571 - Stainless steel A2
Siste endring06.08.2024 08:36:31
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-11-04-01 Wood screw, flat washer face, external drive

ECLASS 10.1

23-11-01-11 Wood screw

ECLASS 5.0

23-11-01-11 11
Compléments de commandeC
Lettre de formeA
Lettre forme, conforme nDIN 962
Lettre reconn. filetageDIN 202
Lettre reconn. filetageM
Norme dimensionDIN 571
Forme têteSechskantkopf
Forme tête, conforme norISO 1891
Classe de produitC
Classe de produit conforDIN ISO 4759-1
Tolérance, conforme normDIN 7998

ETIM 7.0

EC002338 Hexagon head wood screw
EC000888 Wood screw

Standards

DIN-5x-57x-DIN 571 DIN 571